Image of WR3600 WR3600 | Type WR Wirewound Resistor

WR3600 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR3600

Type WR Wirewound Resistor 36 Ohms 3 A

Continues Wattage: 324

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR3600

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.9 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

3 A

Maximum Current Rating Amps Continuous

3

Nominal Current (A)

324

Resistance (ohms)

36 Ohm

Wattage

324 W