Image of WR400 WR400 | Type WR Wirewound Resistor

WR400 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR400

Type WR Wirewound Resistor 4 Ohms 10 A

Continues Wattage: 400

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR400

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

10 A

Maximum Current Rating Amps Continuous

10

Nominal Current (A)

400

Resistance (ohms)

4 Ohm

Wattage

400 W