Image of WR50 WR50 | Type WR Wirewound Resistor

WR50 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR50

Type WR Wirewound Resistor 0.5 Ohms 27 A

Continues Wattage: 364

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR50

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.3 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

27 A

Maximum Current Rating Amps Continuous

27

Nominal Current (A)

365

Resistance (ohms)

0.5 Ohm

Wattage

365 W