Image of WR600 WR600 | Type WR Wirewound Resistor

WR600 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR600

Type WR Wirewound Resistor 6 Ohms 7.6 A

Continues Wattage: 346

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR600

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

7.6 A

Maximum Current Rating Amps Continuous

7.6

Nominal Current (A)

347

Resistance (ohms)

6 Ohm

Wattage

347 W