Image of WR650 WR650 | Type WR Wirewound Resistor

WR650 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR650

Type WR Wirewound Resistor 6.5 Ohms 7.5 A

Continues Wattage: 365

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR650

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.9 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

7.5 A

Maximum Current Rating Amps Continuous

7.5

Resistance (ohms)

6.5 Ohm

Wattage

366 W