Image of WR70 WR70 | Type WR Wirewound Resistor

WR70 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR70

Type WR Wirewound Resistor 0.7 Ohms 22 A

Continues Wattage: 338

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR70

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

1.2 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

22 A

Maximum Current Rating Amps Continuous

22

Nominal Current (A)

339

Resistance (ohms)

0.7 Ohm

Wattage

339 W