Image of WR700 WR700 | Type WR Wirewound Resistor

WR700 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR700

Type WR Wirewound Resistor 7 Ohms 7.3 A

Continues Wattage: 373

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR700

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.9 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

7.3 A

Maximum Current Rating Amps Continuous

7.3

Nominal Current (A)

373

Resistance (ohms)

7 Ohm

Wattage

373 W