Image of WR7500 WR7500 | Type WR Wirewound Resistor

WR7500 | Type WR Wirewound Resistor

Brand: Powerohm Resistors

Catalog ID: WR7500

Type WR Wirewound Resistor 75 Ohms 1.8 A

Continues Wattage: 243

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

WR7500

Dimensions

Cubic Capacity

36.25 cu.in

Depth

2 in

Height

2.5 in

Weight

0.8 lb

Width

7.25 in

Electrical Ratings

Current / Amperage Rating

1.8 A

Maximum Current Rating Amps Continuous

1.8

Resistance (ohms)

75 Ohm

Wattage

243 W