WIEGMANN
HW-WM-CS
HW-WM-CS

Back Panel Control Series 72X60 Carbon Steel-White

Brand:

Wiegmann

Catalog ID:

HW-WM7260CS

Back Panel Control Series 72X60 Carbon Steel-White

Product details

General

Application

Carbon Steel back panel for the Control Series line of enclosures.

Catalog Number

HW-WM7260CS

Color

White

Material

Carbon Steel

Series

Control

Type

Back Panel

UPC

786725889556

Dimensions

Height

64 in

Weight

55 lb

Width

55 in

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads