WRD_XM_FSD4_1
* Representative image
WRD_XM_FSD4_1
WRD_XM_FSD4_2

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 84X77.7X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD84XM7718FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 84X77.7X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product details

General

Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Disconnect
UPC
786725889198

Dimensions

Actual Depth
18.13 in
Actual Height
84.13 in
Actual Width
77.75 in
Cubic Capacity
116424 cu.in
Depth
18 in
Height
84 in
Weight
763 lb
Width
77 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating
3R, 4, 12 and IP66