DK
* Representative image
DK

Drip Shield Kit 42 in. Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

DK42

Drip Shield Kit 42 in. Carbon Steel - Gray

Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.

  • Screws, gasket and sealing washers are included
  • Drip shield fits most single and double door enclosures
  • Stainless steel door clamps are furnished to replace the standard door clamps

Product details

General

Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Drip Shield Kit
UPC
786725367351

Dimensions

Length
42 in
Weight
6 lb
Width
3.3 in

Certifications And Compliance

Industry Standard(s)
  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions