WIEGMANN
DSPP
* Representative image
DSPP

Door Switch End Limit Plain Plunger

Brand:

Wiegmann

Catalog ID:

DSPP

Door Switch End Limit Plain Plunger

Door switch with plain plunger for use with LED strip light.

Product details

General

Application

Lighting

Catalog Number

DSPP

EU RoHS Indicator

No

Rated Current

28 - 0.27 A

Type

Door Switch

UPC

786725885688

Dimensions

Actual Depth

1.18 in

Actual Height

2.87 in

Actual Width

1.19 in

Depth

1 in

Height

3 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Logistics

Carton Quantity

1

Resources and downloads