WIEGMANN
CTDD
* Representative image
CTDD

N3R CT Double Door Hinged-Cover 30X24X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

CTDD302410

N3R CT Double Door Hinged-Cover 30X24X10 Carbon Steel - Gray

  • Manufactured from 14 gauge carbon steel
  • Fully seam welded and ground smooth, with weep hole
  • Drip shield
  • Lift off hinges, gasketed doors
  • Supplied with non-locking "T" handle
  • Meter seal provisions
  • Mounting holes in back
  • Supplied with studs in back of enclosure to support optional wood sub panel

Product details

General

Application

Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.

Catalog Number

CTDD302410

Color

Ansi-61 Gray Smooth

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725853939

Dimensions

Cubic Capacity

7200 cu.in

Depth

10 in

Height

24 in

Weight

73 lb

Width

30 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads