WIEGMANN
BN4-CH
* Representative image
BN4-CH

N4X JIC Continuous Hinge 6X6X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4060604CH

N4X JIC Continuous Hinge 6X6X4 Carbon Steel - Gray

Product details

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.

Catalog Number

BN4060604CH

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725378258

Dimensions

Cubic Capacity

144 cu.in

Depth

4 in

Height

6 in

Weight

5.1 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1