WRD_FSD4
* Representative image
WRD_FSD4
WRD_Hinge2
WRD_Hinge

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 60X48X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD604818FSD4

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 60X48X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product details

General

Color
Gray
Cover Type
KwikHinge™
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Enclosure
UPC
786725885305

Dimensions

Actual Depth
18.12 in
Actual Height
60.12 in
Actual Width
48.12 in
Cubic Capacity
51840 cu.in
Depth
18 in
Height
60 in
Weight
430 lb
Width
48 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R, 4, 12 and IP66

Logistics

Carton Quantity
1