WIEGMANN
WRD_N4D3PT_1
* Representative image
WRD_N4D3PT_1
WRD_Hinge2
WRD_N4D3PT_2
WRD_Hinge

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ 74X60X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD746024N4D3PT

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ 74X60X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product details

General

Color

Gray

Cover Type

KwikHinge™

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Floor Mount

Number of Doors (Fixed)

2

Series

KwikHinge™

Type

Enclosure

UPC

786725889396

Dimensions

Actual Depth

28.85 in

Actual Height

89.26 in

Actual Width

60.13 in

Cubic Capacity

106560 cu.in

Depth

24 in

Height

74 in

Weight

591 lb

Width

60 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66