WRD_SSFSDN4_1
* Representative image
WRD_SSFSDN4_1
WRD_SSFSDN4_2
WRD_Hinge2
WRD_Hinge

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X72X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WRD727218SSFSDN4

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 72X72X18 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from 304 Stainless Steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

Product details

General

Cover Type
KwikHinge™
Finish Type
Grained Stainless Steel
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
KwikHinge™
Type
Enclosure
UPC
786725889037

Dimensions

Actual Depth
18.13 in
Actual Height
72.13 in
Actual Width
72.13 in
Cubic Capacity
93312 cu.in
Depth
18 in
Height
72 in
Weight
522 lb
Width
72 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating
3R, 4, 4X, 12 and IP66