WIEGMANN
WRD_SSFSDN4_1
* Representative image
WRD_SSFSDN4_1
WRD_SSFSDN4_2

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 90X72X36 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WRD907236SSFSDN4

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 90X72X36 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from 304 Stainless Steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure includes 3-point keylocking/padlocking combo handle

Product details

General

Finish Type

Grained Stainless Steel

Material

Stainless Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Series

KwikHinge™

Type

Enclosure

UPC

786725889082

Dimensions

Actual Depth

36.13 in

Actual Height

90.13 in

Actual Width

72.13 in

Cubic Capacity

233280 cu.in

Depth

36 in

Height

90 in

Weight

821 lb

Width

72 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 4X, 12 and IP66