WIEGMANN
WC1460BD
* Representative image
WC1460BD

N12 Double Door Console Body 50X60X23 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WC1460BD

N12 Double Door Console Body 50X60X23 Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Product details

General

Application

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches, etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels, or relay rack

Catalog Number

WC1460BD

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

3-Point Keylocking Handle

Listings

UL, CSA

Material

Carbon Steel

Number of Doors (Fixed)

2

Series

WC14

Type

Console Body

UPC

786725444601

Dimensions

Actual Depth

23.13 in

Actual Height

50.13 in

Actual Width

60.13 in

Depth

23 in

Height

50 in

Weight

311 lb

Width

60 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions