BH-G
* Representative image
BH-G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

BH0202G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized bracket hanger fitting.

Product details

General

Accessory Type
Hanger
Application
For use with HS and S Series wireway.
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725852550

Dimensions

Actual Length
1 in
Depth
1 in
Height
3 in
Weight
14 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads