WIEGMANN
A
* Representative image
A

N1 Hinged-Cover 6X6X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A060606

N1 Hinged-Cover 6X6X6 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 16 gauge steel. 6" depth boxes are furnished with clamp style hinges allowing for removable/replaceable covers. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

Product details

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A060606

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725300051

Dimensions

Depth

6 in

Height

6 in

Weight

4 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

5

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing