WIEGMANN
ABN12
* Representative image
ABN12

N12 Single Door Disconnect 48X37X16 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

ABN12483816

N12 Single Door Disconnect 48X37X16 Carbon Steel - Gray

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

3-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725865529

Dimensions

Actual Depth

16.13 in

Actual Width

38.38 in

Depth

16 in

Height

48 in

Weight

175 lb

Width

38 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing