WIEGMANN
AF
* Representative image
AF

NEMA 1 Telescope (HS/S Series Wireway) 12X12 in. Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

AF1212

NEMA 1 Telescope (HS/S Series Wireway) 12X12 in. Carbon Steel - Gray

  • Telescope fitting extends up to 15 inches
  • Fabricated from carbon steel
  • Compatible with HS and S Series Wireway

Product details

General

Accessory Type

Wireway

Catalog Number

AF1212

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Series

HS and S Series Wireway

Type

Fitting

UPC

786725395057

Dimensions

Depth

9.5 - 15 in

Height

12 in

Weight

20 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions