ALN4
* Representative image
ALN4

N4X Wall-Mount Single Door 36X30X12 Aluminum

Brand:

Wiegmann

Catalog ID:

ALN4363012

N4X Wall-Mount Single Door 36X30X12 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

Product details

General

Application
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Knockouts
No
Latches Type
Hasp and Staple
Listings
UL, CSA
Material
Aluminum
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Series
ALN4
Type
Enclosure
UPC
786725373857

Dimensions

Cubic Capacity
12960 cu.in
Depth
12 in
Height
36 in
Weight
44 lb
Width
30 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1