WIEGMANN
HFWADM_C
HFWADM_C

Adjustable Depth Mounting Kit for 12 inch Depth Enclosure with 4 Collar Studs

Brand:

Wiegmann

Catalog ID:

HFWADM124C

Adjustable Depth Mounting Kit for 12 inch Depth Enclosure with 4 Collar Studs

Adjustable depth mounting kits allow customers to slide various accessories from front to back. They fit all Ultimate Series depths. Kit includes slide mechanisms and hardware to mount.

Product details

General

Catalog Number

HFWADM124C

Color

White

EU RoHS Indicator

No

Finish Type

Polyester Powder

Type

Accessory

UPC

786725862214

Dimensions

Weight

2 lb

Certifications And Compliance

Certified Listed

UL Recognized

Resources and downloads