WIEGMANN
BH
* Representative image
BH

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BH0606

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel bracket hanger fitting.

Product details

General

Accessory Type

Hanger

Application

For use with HS and S Series wireway.

Catalog Number

BH0606

Color

Ansi-61 Gray Textured

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725392155

Dimensions

Actual Length

1 in

Depth

1 in

Height

7 in

Weight

2.3 lb

Width

7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing