WIEGMANN
BN4-CH
* Representative image
BN4-CH

N4 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4121206CH

N4 JIC Continuous Hinge 12X12X6 Carbon Steel - Gray

Product details

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.

Catalog Number

BN4121206CH

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725378432

Dimensions

Cubic Capacity

864 cu.in

Depth

6 in

Height

12 in

Weight

15 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1