WIEGMANN
P
* Representative image
P

Back Panel (JIC B Series) 12.8 X 10.8, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

P1412

Back Panel (JIC B Series) 12.8X10.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 14 gauge and have a white smooth hybrid finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1412

Color

White

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725332601

Dimensions

Actual Height

12.88 in

Actual Width

10.88 in

Height

13 in

Weight

3.1 lb

Width

11 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10