WIEGMANN
C
* Representative image
C

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

C0606

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel connector fitting.

Product details

General

Accessory Type

Connector

Application

For use with HS and S Series wireway.

Catalog Number

C0606

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725392254

Dimensions

Actual Depth

5.94 in

Actual Height

11.63 in

Actual Length

2.5 in

Actual Width

8.5 in

Depth

6.44 in

Height

11.63 in

Weight

0.6 lb

Width

8.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

15

Pallet Quantity

60

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing