WIEGMANN
C-G
* Representative image
C-G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

C0606G

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized connector fitting.

Product details

General

Accessory Type

Connector

Application

For use with HS and S Series wireway.

Catalog Number

C0606G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725852451

Dimensions

Actual Depth

2.5 in

Actual Length

2.5 in

Depth

3 in

Height

8 in

Weight

0.6 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions