C
* Representative image
C

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

C1010

N1 Connector (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel connector fitting.

Product details

General

Accessory Type
Connector
Application
For use with HS and S Series wireway.
Color
Ansi-61 Gray Textured
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725394258

Dimensions

Actual Depth
9.94 in
Actual Height
12 in
Actual Length
2.5 in
Actual Width
12 in
Depth
9 in
Dimensions
9.94 in x 12 in x 12 in
Height
12 in
Length
9.94 in
Weight
0.95 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
10
Pallet Quantity
45

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions