WIEGMANN
CSLM
* Representative image
CSLM

Light Strip Male Connector

Brand:

Wiegmann

Catalog ID:

CSLM

Light Strip Male Connector

Male light strip connector for use with LED strip light.

Product details

General

Application

Lighting

Catalog Number

CSLM

Color

White

EU RoHS Indicator

No

Type

Light Strip

UPC

786725885633

Dimensions

Actual Depth

0.5 in

Actual Width

0.7 in

Depth

1 in

Height

2 in

Width

1 in

Logistics

Carton Quantity

100

Resources and downloads