WIEGMANN
CTDD
* Representative image
CTDD

N3R CT Double Door Hinged-Cover 36X36X16 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

CTDD363616

N3R CT Double Door Hinged-Cover 36X36X16 Carbon Steel - Gray

  • Manufactured from 12 gauge carbon steel
  • Fully seam welded and ground smooth, with weep hole
  • Drip shield
  • Lift off hinges, gasketed doors
  • Supplied with non-locking "T" handle
  • Meter seal provisions
  • Mounting holes in back
  • Supplied with studs in back of enclosure to support optional wood sub panel

Product details

General

Application

Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.

Catalog Number

CTDD363616

Color

Ansi-61 Gray Textured

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725854004

Dimensions

Cubic Capacity

20736 cu.in

Depth

16 in

Height

36 in

Weight

151 lb

Width

36 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads