D-FN
* Representative image
D-FN

Filter/Louver Assembly 15.3X9.5 - White Textured

Brand:

Wiegmann

Catalog ID:

D3RFN

Filter/Louver Assembly 15.3X9.5 - White Textured

Accessory fan plates are finished in white to match enclosure.

Product details

General

Accessory Type
Filter;Louver Plate
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched, Painted and Assembled
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Accessory
UPC
786725874217

Dimensions

Actual Height
15.31 in
Height
15 in
Weight
5 lb
Width
9.5 in

Logistics

Carton Quantity
1

Resources and downloads