WIEGMANN
SSDK
* Representative image
SSDK

Drip Shield Kit 24 in. 304SS

Brand:

Wiegmann

Catalog ID:

SSDK24

DRIP SHIELD KIT 24 IN. 304SS

Product details

General

Catalog Number

SSDK24

EU RoHS Indicator

No

Material

304 Stainless Steel

UPC

786725367214

Dimensions

Weight

3 lb

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions