WIEGMANN
DK
* Representative image
DK

Drip Shield Kit 36 in. Carbon Steel Gray

Brand:

Wiegmann

Catalog ID:

DK36

DRIP SHIELD KIT 36 IN. CRBN STL -GRAY

Product details

General

Catalog Number

DK36

Material

Carbon Steel

UPC

786725367306

Dimensions

Weight

5 lb

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions