E
* Representative image
E

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

E0202

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel endcap fitting with knockouts.

Product details

General

Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725390359

Dimensions

Actual Length
1 in
Depth
1 in
Height
2 in
Weight
0.25 lb
Width
2 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
24

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions