WIEGMANN
E-G
* Representative image
E-G

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

E0404G

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized endcap fitting with knockouts.

Product details

General

Accessory Type

End Cap

Application

For use with HS and S Series wireway.

Catalog Number

E0404G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725852178

Dimensions

Actual Length

1 in

Depth

1 in

Height

4 in

Weight

0.47 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

15

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing