FBF
* Representative image
FBF

Filter Box Fan 230 Volt 239 Cubic Feet Per Minute 7.2X7.2

Brand:

Wiegmann

Catalog ID:

FBF66230V

Filter Box Fan 230 Volt 239 Cubic Feet Per Minute 7.2X7.2

The filter box fan is a cooling system for electrical enclosures. The fan acts as the air inlet while the exhaust grille is the outlet. One grille and filter are included with the fan. An additional grille and filter must be ordered sepearately for installation.

  • Fan and grille are constructed or high grade steel
  • Available in 115V or 230V
  • High airflow and low noise operation
  • Grille and filter can be removed and washed as needed

Product details

General

Application
Cooling
Color
Silver
EU RoHS Indicator
No
Material
Steel
Type
Filter Box Fan
UPC
786725885756

Dimensions

Actual Depth
3.2 in
Actual Height
7.6 in
Actual Width
7.9 in
Depth
3 in
Height
8 in
Width
8 in

Electrical Ratings

Wattage
26 W

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
6

Resources and downloads