WIEGMANN
FF449CFM12VG_1
FF449CFM12VG_1
FF8859CFM24VG_3
FF8859CFM24VG_1
FF8859CFM24VG_2

NEMA 12 Filter Fan 24 Volt DC 132 Cubic Feet Per Minute 9.8X9.8 - Light Gray

Brand:

Wiegmann

Catalog ID:

FF1010132CFM24VG

NEMA 12 Filter Fan 24 Volt DC 132 Cubic Feet Per Minute 9.8X9.8 - Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

Product details

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF1010132CFM24VG

Color

Gray

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886753

Dimensions

Actual Depth

4.9 in

Actual Height

9.8 in

Actual Width

9.8 in

Depth

5 in

Height

10 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

10