WIEGMANN
FH230V400W
* Representative image
FH230V400W
FH230V400W_back
FH230V400W_side

Fan Heater 115 Volt 16 Cubic Feet Per Minute 200 Watts

Brand:

Wiegmann

Catalog ID:

FH115V200W

Fan Heater 115 Volt 16 Cubic Feet Per Minute 200 Watts

Fan heaters are designed to prevent condensation and maintain a minimum temperature inside of an enclosure. The light weight design allows for easy panel mounting.

  • Built in adjustable thermostat
  • Auto fan control switch
  • Integrated overheat protection

Product details

General

Application

Heating

Catalog Number

FH115V200W

Color

Silver

EU RoHS Indicator

No

Material

Stainless Steel

Type

Fan Heater

UPC

786725885985

Dimensions

Actual Depth

4.5 in

Actual Height

5.4 in

Actual Width

4.1 in

Depth

5 in

Height

6 in

Width

4 in

Electrical Ratings

Voltage Rating

115 V

Wattage

200 W

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

60

Resources and downloads