WIEGMANN
Image not found_2
Image not found_2

Full Back Panel (WC1448BD) 42.2X41 Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WC1448P3

Full Back Panel (WC1448BD) 42.2X41 Carbon Steel - White

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Carbon steel full panel.

Product details

General

Application

For use with WC1448BD console.

Catalog Number

WC1448P3

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Material

Carbon Steel

Series

WC14

Type

Console Panel

UPC

786725444502

Dimensions

Actual Depth

1.25 in

Actual Height

42.25 in

Depth

1 in

Height

42 in

Weight

72 lb

Width

41 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Nema Rating

12

Logistics

Carton Quantity

1

Resources and downloads