HS-NK
* Representative image
HS-NK

N1 Hinged Wireway - No Knockouts 12X12X48 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

HS12124NK

N1 Hinged Wireway - No Knockouts 12X12X48 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. HS Series combination hinge/screw cover design offers easy access to open top for "lay-in" of wireway. Screws do not need to be removed to open top.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725611607

Dimensions

Dimensions
48 in x 12 in x 12 in
Height
12 in
Length
48 in
Weight
51 lb
Width
12 in

Certifications And Compliance

Nema Rating
1

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions