WIEGMANN
HW-CHSC
* Representative image
HW-CHSC

NEMA 4X Continuous Hinge Two Screw Cover 10X8X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-100806CHSC

NEMA 4X Continuous Hinge Two Screw Cover 10X8X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Catalog Number

HW-100806CHSC

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725856039

Dimensions

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

4.5 lb

Width

8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads