HW-CHSC
* Representative image
HW-CHSC

NEMA 4X Continuous Hinge Two Screw Cover 14X12X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-141208CHSC

NEMA 4X Continuous Hinge Two Screw Cover 14X12X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725856060

Dimensions

Cubic Capacity
1344 cu.in
Depth
8 in
Height
14 in
Weight
9.5 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads