WIEGMANN
HW-P-SPK
* Representative image
HW-P-SPK

Swing Panel Kit For Polycarbonate 14X12

Brand:

Wiegmann

Catalog ID:

HW-P1412SPK

Swing Panel Kit For Polycarbonate 14X12

Swing panel kit for the Polycarbonate line of enclosures.

Product details

General

Catalog Number

HW-P1412SPK

Color

Opaque

Material

Polycarbonate

Series

Polycarbonate

Type

Swing-Out Panel

UPC

786725877539

Dimensions

Weight

1.61 lb

Certifications And Compliance

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads