WIEGMANN
HW_PLATCHKIT
* Representative image
HW_PLATCHKIT

Latch Kit Polycarbonate (2 Per Kit)

Brand:

Wiegmann

Catalog ID:

HW-PLATCHKIT

Latch Kit Polycarbonate (2 Per Kit)

Replacement latch kit for Non-Metallic line of enclosures (2 latches per kit).

Product details

General

Accessory Type

Latch Kit

Catalog Number

HW-PLATCHKIT

Material

Stainless Steel

Series

Polycarbonate

Type

Accessory

UPC

786725877584

Dimensions

Weight

0.1 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1