WIEGMANN
HW-PMKT
* Representative image
HW-PMKT

Pole Mount Kit For Non-Metallic Enclosure 10 Inches To 12 Inches

Brand:

Wiegmann

Catalog ID:

HW-PMKT10-12

Pole Mount Kit For Non-Metallic Enclosure 10 Inches To 12 Inches

Designed to allow installation of an enclosure to a pole of various shapes and sizes.

Product details

General

Accessory Type

Pole Mount Kit

Catalog Number

HW-PMKT10-12

Finish Type

Painted

Material

Steel

Series

Polycarbonate

Type

Accessory

UPC

786725887620

Dimensions

Weight

1.43 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Resources and downloads