WIEGMANN
HW-PN4X2PB-22
* Representative image
HW-PN4X2PB-22
HW-PN4X2PB-22_2
HW-PN4X2PB-22_1

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 5X3X3 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-PN4X2PB-22

NEMA 4X 22MM Pushbutton Enclosure (1-Pushbutton) 5X3X3 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Lift-off cover with four polycarbonate screws
  • Two 22mm pushbutton holes
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting wells are located on the back of the enclosure

Product details

General

Catalog Number

HW-PN4X2PB-22

Color

Opaque

Cover Type

Screw Cover

Material

Polycarbonate

Mounting Type

Wall Mount

Pushbutton Number of Holes

2

Pushbutton Size

22 MM

Series

Polycarbonate

Type

Enclosure

UPC

786725887606

Dimensions

Weight

2 lb

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions