HW-WM-CS
HW-WM-CS

Back Panel Control Series 72X48 Carbon Steel-White

Brand:

Wiegmann

Catalog ID:

HW-WM7248CS

Back Panel Control Series 72X48 Carbon Steel-White

Product details

General

Application
Carbon Steel back panel for the Control Series line of enclosures.
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725889532

Dimensions

Height
64 in
Weight
43 lb
Width
43 in

Certifications And Compliance

Certified Listed
cULus
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads